??
CAD model selection
Selectable products: 1
65359
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6920G - Hollow Rod Cylinder with internal thread, single acting
Bill of material
65359
BESTNR
Order No.
65359
ARTNR
Article No.
6920G-125
PDF
catalog sheet
PDF
ZDK100
push-pull force at 100 bar
32.0 kN
ZDK400
push-pull force at 400 bar
125 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
HUBMAX
Stroke
20 mm
V
Vol.
64 cm ³
KD
Diameter
75 mm
KF
effective piston area
32.8 cm ²
FK
Spring force min.
1120 N
GEW
Weight
6400 g
VERS
fuer Konfiguration
5
A
149 mm
D
Diameter
100 mm
F
Diameter
75 mm
K
108.0 mm
L
163.0 mm
M
Diameter
20.5 mm
N
Diameter
38 mm
R
Thread
G 1/4 Inch
P
Diameter
49 mm
GXL
G x Tiefe
M20x47 mm
S
Width across flats
32 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772065355
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D