??
CAD model selection
Selectable products: 1
63149
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6921 - Hollow Rod Cylinder with internal thread, single acting
Bill of material
63149
BESTNR
Order No.
63149
ARTNR
Article No.
6921-100x10
PDF
catalog sheet
PDF
ZDK100
push-pull force at 100 bar
24.4 kN
ZDK400
push-pull force at 400 bar
101 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
10 mm
V
Vol.
26 cm ³
KL
Piston diameter
70 mm
WK
effective piston area
25.9 cm ²
FK
Spring force min.
1500 N
GEW
Weight
4800 g
A
85 mm
B
10 mm
C
Diameter
25.0 mm
D
Diameter
100 mm
E
56 mm
F
Diameter
70 mm
G
Thread
M10 mm
K
16 mm
L
97 mm
M
Thread
M24 mm
R
Thread
G 1/4 Inch
S
Width across flats
36 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772063146
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.