??
CAD model selection
Selectable products: 1
63768
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6921 - Hollow Rod Cylinder with internal thread, single acting
Bill of material
63768
BESTNR
Order No.
63768
ARTNR
Article No.
6921-70x 6
PDF
catalog sheet
PDF
ZDK100
push-pull force at 100 bar
17.8 kN
ZDK400
push-pull force at 400 bar
71 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
6 mm
V
Vol.
11 cm ³
KL
Piston diameter
55 mm
WK
effective piston area
18.5 cm ²
FK
Spring force min.
700 N
GEW
Weight
1675 g
A
58 mm
B
10 mm
C
Diameter
16.5 mm
D
Diameter
75 mm
E
26 mm
F
Diameter
50 mm
G
Thread
M 8 mm
K
13 mm
L
65 mm
M
Thread
M16 mm
R
Thread
G 1/4 Inch
S
Width across flats
22 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772063764
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D