??
CAD model selection
Selectable products: 1
63115
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6924 - Built-In Cylinder, single acting (400 bar)
Bill of material
63115
BESTNR
Order No.
63115
ARTNR
Article No.
6924-12
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
3.0 kN
DK400
Push Force at 400 bar
12.0 kN
H
Stroke
8 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
V
Vol.
2.50 cm ³
KD
Piston diameter
20 mm
WK
effective piston area
3.1 cm ²
FK
Spring force min.
95 N
GEW
Weight
480 g
A
59.0 mm
D
Diameter
5 mm
E
Diameter
12 mm
F
Diameter
28 mm
G
Thread
M38x1.5 mm
L
65.5 mm
R
Thread
G 1/4 Inch
SW
Width across flats
9 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772063115
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D