??
CAD model selection
Selectable products: 1
63180
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6924 - Built-In Cylinder, single acting (400 bar)
Bill of material
63180
BESTNR
Order No.
63180
ARTNR
Article No.
6924-70
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
17.5 kN
DK400
Push Force at 400 bar
70.0 kN
H
Stroke
15 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
V
Vol.
27.00 cm ³
KD
Piston diameter
48 mm
WK
effective piston area
18.0 cm ²
FK
Spring force min.
650 N
GEW
Weight
2050 g
A
93.0 mm
D
Diameter
6 mm
E
Diameter
25 mm
F
Diameter
44 mm
G
Thread
M70x1.5 mm
L
105.0 mm
R
Thread
G 1/4 Inch
SW
Width across flats
22 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772063184
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D