??
CAD model selection
Selectable products: 1
67991
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6925 - Built-In Cylinder, single acting (350 bar)
Bill of material
67991
BESTNR
Order No.
67991
ARTNR
Article No.
6925-04-2
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
1.25 kN
DK350
Push Force at 350 bar
4.4 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
C
Stroke
19.0 mm
V
Vol.
2.5 cm ³
KF
Piston area
1.3 cm ²
A
1.5 mm
B
65.5 mm
D
6.5 mm
E
Diameter
- mm
F
Diameter
6.5 mm
G
Thread
M20x1.5 mm
JXT
Thread x Depth
- mm
K
- mm
SW
Width across flats
16 mm
GEW
Weight
91 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772067991
VERS
fuer Konfiguration
2
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D