??
CAD model selection
Selectable products: 1
67843
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6925D - Built-In Cylinder, single and double acting
Bill of material
67843
BESTNR
Order No.
67843
ARTNR
Article No.
AMF 6925-18-1
PDF
catalog sheet
PDF
ART
Type
single-acting, with spring return
DK100
Push Force at 100 bar
5.08 kN
RH100
Pull force at 100 bar
- kN
DK350
Push Force at 350 bar
17.8 kN
RH350
Pull force at 350 bar
- kN
C
Stroke
12.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VVH
Vol. work stroke
6.4 cm3
VRH
Vol. back stroke
- cm3
KVH
Piston area work stroke
5.1 cm2
KRH
Piston area back stroke
- cm2
GEW
Weight
304 g
A
Diameter
20.1 mm
B
68.0 mm
D
12.5 mm
E
39.5 mm
F
8 mm
G
Thread
M35x1.5 mm
SW
Width across flats
17 mm
JXT
Thread x Depth
M 8x11 mm
K
6.5 mm
L
Diameter
30.5 mm
M
- mm
N
- mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772067847
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D