??
CAD model selection
Selectable products: 1
67942
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6925D - Built-In Cylinder, single and double acting
Bill of material
67942
BESTNR
Order No.
67942
ARTNR
Article No.
6925D-18-1
PDF
catalog sheet
PDF
ART
Type
double acting
DK100
Push Force at 100 bar
5.08 kN
RH100
Pull force at 100 bar
1.6 kN
DK350
Push Force at 350 bar
17.8 kN
RH350
Pull force at 350 bar
5.9 kN
C
Stroke
25.5 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VVH
Vol. work stroke
13.0 cm3
VRH
Vol. back stroke
4.4 cm3
KVH
Piston area work stroke
5.1 cm2
KRH
Piston area back stroke
1.7 cm2
GEW
Weight
762 g
A
Diameter
20.1 mm
B
80.5 mm
D
12.5 mm
E
52.5 mm
F
8 mm
G
Thread
M48x1.5 mm
SW
Width across flats
17 mm
JXT
Thread x Depth
M 8x11 mm
K
6.5 mm
L
Diameter
45.0 mm
M
14 mm
N
14 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772067946
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D