??
CAD model selection
Selectable products: 1
68007
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6925D - Built-In Cylinder, single and double acting
Bill of material
68007
BESTNR
Order No.
68007
ARTNR
Article No.
6925D-40-2
PDF
catalog sheet
PDF
ART
Type
double acting
DK100
Push Force at 100 bar
11.4 kN
RH100
Pull force at 100 bar
5.0 kN
DK350
Push Force at 350 bar
39.9 kN
RH350
Pull force at 350 bar
17.5 kN
C
Stroke
51.0 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VVH
Vol. work stroke
58.1 cm3
VRH
Vol. back stroke
25.5 cm3
KVH
Piston area work stroke
11.4 cm2
KRH
Piston area back stroke
5.0 cm2
GEW
Weight
1869 g
A
Diameter
28.2 mm
B
111.0 mm
D
12.5 mm
E
81.0 mm
F
10 mm
G
Thread
M65x1.5 mm
SW
Width across flats
25 mm
JXT
Thread x Depth
M12x13 mm
K
9.0 mm
L
Diameter
60.5 mm
M
20.5 mm
N
11 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772068004
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D