??
CAD model selection
Selectable products: 1
67850
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6935 - Hollow Rod Cylinder with internal thread, single and double acting
Bill of material
67850
BESTNR
Order No.
67850
ARTNR
Article No.
6935-20
PDF
catalog sheet
PDF
HUB
mm
Enter value for HUB
mm
cm
inch
ft
ZDKV100
push-pull force, work stroke at 100 bar
5.8 kN
ZDKV350
push-pull force, work stroke at 350 bar
20.6 kN
ZDKR100
push-pull force, back stroke at 100 bar
- kN
ZDKR350
push-pull force, back stroke at 350 bar
- kN
B
Stroke
6.5 mm
V
Vol.
3.80 cm ³
WK
effective piston area
5.9 cm ²
GEW
Weight
572 g
A
51.0 mm
C
7.0 mm
D
43.5
E
Diameter
41.5 mm
F
Diameter
32 mm
G
Thread
M10 mm
H
28.5 mm
J
Thread
M 6x6 mm
K
Diameter
10.5 mm
L
12 mm
M
20.5 mm
N
15 mm
P
55 mm
Q
Diameter
16.0 mm
S
Diameter
39.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772067854
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D