??
CAD model selection
Selectable products: 1
67892
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6935 - Hollow Rod Cylinder with internal thread, single and double acting
Bill of material
67892
BESTNR
Order No.
67892
ARTNR
Article No.
6935-53
PDF
catalog sheet
PDF
HUB
mm
Enter value for HUB
mm
cm
inch
ft
ZDKV100
push-pull force, work stroke at 100 bar
15.2 kN
ZDKV350
push-pull force, work stroke at 350 bar
53.2 kN
ZDKR100
push-pull force, back stroke at 100 bar
- kN
ZDKR350
push-pull force, back stroke at 350 bar
- kN
B
Stroke
12.5 mm
V
Vol.
19.30 cm ³
WK
effective piston area
15.2 cm ²
GEW
Weight
1837 g
A
76.0 mm
C
9.5 mm
D
66.0
E
Diameter
64.5 mm
F
Diameter
50 mm
G
Thread
M16 mm
H
25.0 mm
J
Thread
M10x13 mm
K
Diameter
16.5 mm
L
23 mm
M
30.0 mm
N
18 mm
P
76 mm
Q
Diameter
25.5 mm
S
Diameter
63.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772067892
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D