??
CAD model selection
Selectable products: 1
67934
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6935 - Hollow Rod Cylinder with internal thread, single and double acting
Bill of material
67934
BESTNR
Order No.
67934
ARTNR
Article No.
6935D-30
PDF
catalog sheet
PDF
HUB
mm
Enter value for HUB
mm
cm
inch
ft
ZDKV100
push-pull force, work stroke at 100 bar
8.4 kN
ZDKV350
push-pull force, work stroke at 350 bar
29.7 kN
ZDKR100
push-pull force, back stroke at 100 bar
8.4 kN
ZDKR350
push-pull force, back stroke at 350 bar
29.7 kN
B
Stroke
9.5 mm
V
Vol.
8.10 cm ³
WK
effective piston area
8.5 cm ²
GEW
Weight
940 g
A
63.5 mm
C
7.0 mm
D
56.5
E
Diameter
49.5 mm
F
Diameter
36 mm
G
Thread
M12 mm
H
24.5 mm
J
Thread
M 8x8 mm
K
Diameter
13.5 mm
L
18 mm
M
25.5 mm
N
15 mm
P
62 mm
Q
Diameter
19.0 mm
S
Diameter
47.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772067939
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D