??
CAD model selection
Selectable products: 1
63792
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF DIN 70852 - Grooved nut
Bill of material
63792
BESTNR
Order No.
63792
ARTNR
Article No.
70852-M30
PDF
catalog sheet
PDF
A
Diameter
38 mm
B
7 mm
D
Diameter
44 mm
E
6.5 mm
F
2.8 mm
G
Thread
M 30x1.5 mm
ANZ
No´s grooves
4 mm
GEW
Weight
36 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772063795
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.