??
CAD model selection
Selectable products: 1
63800
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF DIN 70852 - Grooved nut
Bill of material
63800
BESTNR
Order No.
63800
ARTNR
Article No.
70852-M32
PDF
catalog sheet
PDF
A
Diameter
41 mm
B
8 mm
D
Diameter
48 mm
E
7.0 mm
F
3.3 mm
G
Thread
M 32x1.5 mm
ANZ
No´s grooves
4 mm
GEW
Weight
52 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772063801
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D