??
CAD model selection
Selectable products: 1
63859
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF DIN 70852 - Grooved nut
Bill of material
63859
BESTNR
Order No.
63859
ARTNR
Article No.
70852-M50
PDF
catalog sheet
PDF
A
Diameter
60 mm
B
8 mm
D
Diameter
68 mm
E
8.0 mm
F
3.8 mm
G
Thread
M 50x1.5 mm
ANZ
No´s grooves
6 mm
GEW
Weight
84 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772063856
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D