??
CAD model selection
Selectable products: 1
63875
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF DIN 70852 - Grooved nut
Bill of material
63875
BESTNR
Order No.
63875
ARTNR
Article No.
70852-M55
PDF
catalog sheet
PDF
A
Diameter
67 mm
B
8 mm
D
Diameter
75 mm
E
8.0 mm
F
3.8 mm
G
Thread
M 55x1.5 mm
ANZ
No´s grooves
6 mm
GEW
Weight
100 g
CTN
Customs tariff number
73181699
EAN
European Article Number
4020772063870
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D