??
CAD model selection
Selectable products: 1
63362
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926 - Block Cylinder, single acting
Bill of material
63362
BESTNR
Order No.
63362
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
2 kN
DK500
Push Force at 500 bar
10 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
H
Stroke
20 mm
V
Vol.
4.0 cm ³
KL
Piston diameter
16 mm
WK
Piston area
2 cm ²
FK
Spring force min.
50 N
GEW
Weight
1370 g
A
60 mm
B
91 mm
C
35 mm
E
Diameter
10.0 mm
L
6 mm
M
11 mm
NXT
Thread x Depth
M 6x12
Q
40 mm
R
Thread
G 1/4
S
Width across flats
8 mm
U
22 mm
W
Diameter
6.5 mm
Z
17 mm
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772063368
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D