??
CAD model selection
Selectable products: 1
63370
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926 - Block Cylinder, single acting
Bill of material
63370
BESTNR
Order No.
63370
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
3.1 kN
DK500
Push Force at 500 bar
15.5 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
H
Stroke
8 mm
V
Vol.
2.4 cm ³
KL
Piston diameter
20 mm
WK
Piston area
3.1 cm ²
FK
Spring force min.
70 N
GEW
Weight
920 g
A
60 mm
B
61 mm
C
35 mm
E
Diameter
14.0 mm
L
7 mm
M
11 mm
NXT
Thread x Depth
M 8x15
Q
40 mm
R
Thread
G 1/4
S
Width across flats
10 mm
U
22 mm
W
Diameter
6.5 mm
Z
17 mm
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772063375
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D