??
CAD model selection
Selectable products: 1
63396
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926 - Block Cylinder, single acting
Bill of material
63396
BESTNR
Order No.
63396
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
5 kN
DK500
Push Force at 500 bar
25 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
H
Stroke
8 mm
V
Vol.
4.0 cm ³
KL
Piston diameter
25 mm
WK
Piston area
5 cm ²
FK
Spring force min.
140 N
GEW
Weight
1250 g
A
65 mm
B
64 mm
C
45 mm
E
Diameter
16.0 mm
L
7 mm
M
11 mm
NXT
Thread x Depth
M10x15
Q
50 mm
R
Thread
G 1/4
S
Width across flats
13 mm
U
30 mm
W
Diameter
8.5 mm
Z
18 mm
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772063399
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D