??
CAD model selection
Selectable products: 1
63420
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926 - Block Cylinder, single acting
Bill of material
63420
BESTNR
Order No.
63420
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
8 kN
DK500
Push Force at 500 bar
40 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
H
Stroke
20 mm
V
Vol.
16.0 cm ³
KL
Piston diameter
32 mm
WK
Piston area
8 cm ²
FK
Spring force min.
195 N
GEW
Weight
2740 g
A
75 mm
B
100 mm
C
55 mm
E
Diameter
20.0 mm
L
10 mm
M
11 mm
NXT
Thread x Depth
M12x15
Q
55 mm
R
Thread
G 1/4
S
Width across flats
17 mm
U
35 mm
W
Diameter
10.5 mm
Z
22 mm
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772063429
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D