??
CAD model selection
Selectable products: 1
63453
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926 - Block Cylinder, single acting
Bill of material
63453
BESTNR
Order No.
63453
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
19.6 kN
DK500
Push Force at 500 bar
98 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
H
Stroke
12 mm
V
Vol.
23.5 cm ³
KL
Piston diameter
50 mm
WK
Piston area
19.6 cm ²
FK
Spring force min.
410 N
GEW
Weight
4430 g
A
100 mm
B
90 mm
C
75 mm
E
Diameter
32.0 mm
L
10 mm
M
13 mm
NXT
Thread x Depth
M20x30
Q
76 mm
R
Thread
G 1/4
S
Width across flats
27 mm
U
45 mm
W
Diameter
13.0 mm
Z
27 mm
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772063450
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.