??
CAD model selection
Selectable products: 1
63487
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926 - Block Cylinder, single acting
Bill of material
63487
BESTNR
Order No.
63487
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
31.3 kN
DK500
Push Force at 500 bar
155.5 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
H
Stroke
25 mm
V
Vol.
77.75 cm ³
KL
Piston diameter
63 mm
WK
Piston area
31.1 cm ²
FK
Spring force min.
430 N
GEW
Weight
9540 g
A
125 mm
B
122 mm
C
95 mm
E
Diameter
40.0 mm
L
14 mm
M
17 mm
NXT
Thread x Depth
M27x40
Q
95 mm
R
Thread
G 1/4
S
Width across flats
36 mm
U
65 mm
W
Diameter
17.0 mm
Z
26 mm
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772063481
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D