??
CAD model selection
Selectable products: 1
328245
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926D-1x - Block cylinder with O-ring connection on side double acting
Bill of material
328245
BESTNR
Order No.
328245
ARTNR
Article No.
6926D-125-11
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
31.1 kN
DK500
Push Force at 500 bar
155.5 kN
ZK100
Pull force at 100 bar
18.6 kN
ZK500
Pull force at 500 bar
93 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
H
Stroke
63 mm
VD
Vol. push
196 cm ³
VZ
Vol. pull
117 cm ³
KL
Piston diameter
63 mm
A
125 mm
B
135 mm
C
95 mm
E
Diameter
40 mm
F
50 mm
K
41
L
14 mm
M
16.0 mm
NXT
Thread x Depth
M27 x40
P
8.0 mm
Q
95 mm
RXT
13,8 x 1,5
S
Width across flats
36 mm
W
Diameter
17.0 mm
X
5 mm
Y
20 mm
Z
32.0 mm
GEW
Weight
11040 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772328245
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D