??
CAD model selection
Selectable products: 1
328336
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926D-1x - Block cylinder with O-ring connection on side double acting
Bill of material
328336
BESTNR
Order No.
328336
ARTNR
Article No.
6926D-20-15
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
5 kN
DK500
Push Force at 500 bar
25 kN
ZK100
Pull force at 100 bar
2.9 kN
ZK500
Pull force at 500 bar
14.5 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
H
Stroke
100 mm
VD
Vol. push
50 cm ³
VZ
Vol. pull
29 cm ³
KL
Piston diameter
25 mm
A
65 mm
B
144 mm
C
45 mm
E
Diameter
16 mm
F
33 mm
K
26
L
7 mm
M
7.5 mm
NXT
Thread x Depth
M10 x15
P
4.0 mm
Q
50 mm
RXT
9,8 x 1,1
S
Width across flats
13 mm
W
Diameter
8.5 mm
X
2 mm
Y
10 mm
Z
21.0 mm
GEW
Weight
3100 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772328337
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D