??
CAD model selection
Selectable products: 1
443143
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926D-1x - Block cylinder with O-ring connection on side double acting
Bill of material
443143
BESTNR
Order No.
443143
ARTNR
Article No.
6926D-32-11
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
8 kN
DK500
Push Force at 500 bar
40 kN
ZK100
Pull force at 100 bar
4.9 kN
ZK500
Pull force at 500 bar
24.5 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
H
Stroke
50 mm
VD
Vol. push
40 cm ³
VZ
Vol. pull
24.5 cm ³
KL
Piston diameter
32 mm
A
75 mm
B
100 mm
C
55 mm
E
Diameter
20 mm
F
38 mm
K
27
L
10 mm
M
10.0 mm
NXT
Thread x Depth
M12 x15
P
5.0 mm
Q
55 mm
RXT
9,8 x 1,1
S
Width across flats
17 mm
W
Diameter
10.5 mm
X
3 mm
Y
12 mm
Z
25.0 mm
GEW
Weight
2910 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772443146
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D