??
CAD model selection
Selectable products: 1
487900
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926D-1x - Block cylinder with O-ring connection on side double acting
Bill of material
487900
BESTNR
Order No.
487900
ARTNR
Article No.
6926D-12-11
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
3.1 kN
DK500
Push Force at 500 bar
15.5 kN
ZK100
Pull force at 100 bar
1.6 kN
ZK500
Pull force at 500 bar
8 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
H
Stroke
50 mm
VD
Vol. push
15.5 cm ³
VZ
Vol. pull
10 cm ³
KL
Piston diameter
20 mm
A
60 mm
B
95 mm
C
35 mm
E
Diameter
14 mm
F
30 mm
K
26
L
7 mm
M
7.5 mm
NXT
Thread x Depth
M 8 x15
P
3.5 mm
Q
40 mm
RXT
9,8 x 1,1
S
Width across flats
10 mm
W
Diameter
6.5 mm
X
2 mm
Y
8 mm
Z
20.5 mm
GEW
Weight
1470 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772487904
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D