??
CAD model selection
Selectable products: 1
328237
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926D-3x - Block cylinder with O-ring connection on rod side double acting
Bill of material
328237
BESTNR
Order No.
328237
ARTNR
Article No.
6926D-78-35
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
19.6 kN
DK500
Push Force at 500 bar
98 kN
ZK100
Pull force at 100 bar
11.6 kN
ZK500
Pull force at 500 bar
58 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
H
Stroke
100 mm
VD
Vol. push
196 cm ³
VZ
Vol. pull
116 cm ³
KL
Piston diameter
50 mm
A
100 mm
B
165 mm
C
75 mm
E
Diameter
32 mm
L
10 mm
NXT
Thread x Depth
M20 x30
P
6.0 mm
Q
76 mm
RXT
10,8 x 1,1
S
Width across flats
27 mm
U
45 mm
W
Diameter
13.0 mm
OR1
OR-1 - O-ring
161554
GEW
Weight
8500 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772328238
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D