??
CAD model selection
Selectable products: 1
454975
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926D-3x - Block cylinder with O-ring connection on rod side double acting
Bill of material
454975
BESTNR
Order No.
454975
ARTNR
Article No.
6926D-32-35
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
8 kN
DK500
Push Force at 500 bar
40 kN
ZK100
Pull force at 100 bar
4.9 kN
ZK500
Pull force at 500 bar
24.5 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
H
Stroke
100 mm
VD
Vol. push
80 cm ³
VZ
Vol. pull
49 cm ³
KL
Piston diameter
32 mm
A
75 mm
B
150 mm
C
55 mm
E
Diameter
20 mm
L
10 mm
NXT
Thread x Depth
M12 x15
P
5.0 mm
Q
55 mm
RXT
9,8 x 1,1
S
Width across flats
17 mm
U
35 mm
W
Diameter
10.5 mm
OR1
OR-1 - O-ring
537969
GEW
Weight
4500 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772454975
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.