??
CAD model selection
Selectable products: 1
283184
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926D - Block Cylinder, double acting
Bill of material
283184
BESTNR
Order No.
283184
ARTNR
Article No.
6926D-50-200
PDF
catalog sheet
PDF
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
DK100
Push Force at 100 bar
12.5 kN
DK500
Push Force at 500 bar
62.5 kN
ZK100
Pull force at 100 bar
7.6 kN
ZK500
Pull force at 500 bar
38 kN
H
Stroke
100 mm
VD
Vol. push
125 cm ³
VZ
Vol. pull
76 cm ³
KL
Piston
40 mm
A
85 mm
B
154 mm
C
63 mm
E
Diameter
25 mm
L
10 mm
M
11 mm
NXT
Thread x Depth
M16 x25
Q
63 mm
R
Thread
G 1/4
S
Width across flats
22 mm
U
40 mm
W
Diameter
10.5 mm
Z
24.0 mm
GEW
Weight
5800 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772283186
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D