??
CAD model selection
Selectable products: 1
295436
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926D - Block Cylinder, double acting
Bill of material
295436
BESTNR
Order No.
295436
ARTNR
Article No.
6926D-12-200
PDF
catalog sheet
PDF
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
DK100
Push Force at 100 bar
3.1 kN
DK500
Push Force at 500 bar
15.5 kN
ZK100
Pull force at 100 bar
1.6 kN
ZK500
Pull force at 500 bar
8 kN
H
Stroke
100 mm
VD
Vol. push
31 cm ³
VZ
Vol. pull
20 cm ³
KL
Piston
20 mm
A
60 mm
B
148 mm
C
35 mm
E
Diameter
14 mm
L
7 mm
M
11 mm
NXT
Thread x Depth
M 8 x15
Q
40 mm
R
Thread
G 1/4
S
Width across flats
10 mm
U
22 mm
W
Diameter
6.5 mm
Z
17.0 mm
GEW
Weight
2300 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772295431
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D