??
CAD model selection
Selectable products: 1
295535
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926D - Block Cylinder, double acting
Bill of material
295535
BESTNR
Order No.
295535
ARTNR
Article No.
6926D-125-200
PDF
catalog sheet
PDF
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
DK100
Push Force at 100 bar
31.1 kN
DK500
Push Force at 500 bar
155.5 kN
ZK100
Pull force at 100 bar
18.6 kN
ZK500
Pull force at 500 bar
93 kN
H
Stroke
100 mm
VD
Vol. push
311 cm ³
VZ
Vol. pull
186 cm ³
KL
Piston
63 mm
A
125 mm
B
172 mm
C
95 mm
E
Diameter
40 mm
L
14 mm
M
17 mm
NXT
Thread x Depth
M27 x40
Q
95 mm
R
Thread
G 1/2
S
Width across flats
36 mm
U
65 mm
W
Diameter
17.0 mm
Z
26.0 mm
GEW
Weight
14500 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772295530
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.