??
CAD model selection
Selectable products: 1
295592
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926D - Block Cylinder, double acting
Bill of material
295592
BESTNR
Order No.
295592
ARTNR
Article No.
6926D-200-200
PDF
catalog sheet
PDF
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
DK100
Push Force at 100 bar
50,3 kN
DK500
Push Force at 500 bar
251,5 kN
ZK100
Pull force at 100 bar
30,6 kN
ZK500
Pull force at 500 bar
153 kN
H
Stroke
100 mm
VD
Vol. push
503 cm ³
VZ
Vol. pull
305 cm ³
KL
Piston
80 mm
A
160 mm
B
185 mm
C
120 mm
E
Diameter
50 mm
L
14 mm
M
21 mm
NXT
Thread x Depth
M30 x40
Q
120 mm
R
Thread
G 1/2
S
Width across flats
46 mm
U
80 mm
W
Diameter
21.0 mm
Z
34.0 mm
GEW
Weight
24000 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772295592
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D