??
CAD model selection
Selectable products: 1
62034
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926D - Block Cylinder, double acting
Bill of material
62034
BESTNR
Order No.
62034
ARTNR
Article No.
6926D-8-001
PDF
catalog sheet
PDF
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
DK100
Push Force at 100 bar
2 kN
DK500
Push Force at 500 bar
10 kN
ZK100
Pull force at 100 bar
1.2 kN
ZK500
Pull force at 500 bar
6 kN
H
Stroke
16 mm
VD
Vol. push
3.2 cm ³
VZ
Vol. pull
1.9 cm ³
KL
Piston
16 mm
A
60 mm
B
56 mm
C
35 mm
E
Diameter
10 mm
L
6 mm
M
11 mm
NXT
Thread x Depth
M 6 x12
Q
40 mm
R
Thread
G 1/4
S
Width across flats
8 mm
U
22 mm
W
Diameter
6.5 mm
Z
17.0 mm
GEW
Weight
820 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772062033
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D