??
CAD model selection
Selectable products: 1
62133
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926D - Block Cylinder, double acting
Bill of material
62133
BESTNR
Order No.
62133
ARTNR
Article No.
6926D-12-002
PDF
catalog sheet
PDF
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
DK100
Push Force at 100 bar
3.1 kN
DK500
Push Force at 500 bar
15.5 kN
ZK100
Pull force at 100 bar
1.6 kN
ZK500
Pull force at 500 bar
8 kN
H
Stroke
50 mm
VD
Vol. push
15.5 cm ³
VZ
Vol. pull
8 cm ³
KL
Piston
20 mm
A
60 mm
B
95 mm
C
35 mm
E
Diameter
14 mm
L
7 mm
M
11 mm
NXT
Thread x Depth
M 8 x15
Q
40 mm
R
Thread
G 1/4
S
Width across flats
10 mm
U
22 mm
W
Diameter
6.5 mm
Z
17.0 mm
GEW
Weight
1380 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772062132
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D