??
CAD model selection
Selectable products: 1
62174
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926D - Block Cylinder, double acting
Bill of material
62174
BESTNR
Order No.
62174
ARTNR
Article No.
6926D-20-001
PDF
catalog sheet
PDF
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
DK100
Push Force at 100 bar
5 kN
DK500
Push Force at 500 bar
25 kN
ZK100
Pull force at 100 bar
2.9 kN
ZK500
Pull force at 500 bar
14.5 kN
H
Stroke
20 mm
VD
Vol. push
9.8 cm ³
VZ
Vol. pull
5.8 cm ³
KL
Piston
25 mm
A
65 mm
B
64 mm
C
45 mm
E
Diameter
16 mm
L
7 mm
M
11 mm
NXT
Thread x Depth
M10 x15
Q
50 mm
R
Thread
G 1/4
S
Width across flats
13 mm
U
30 mm
W
Diameter
8.5 mm
Z
18.0 mm
GEW
Weight
1220 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772062170
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D