??
CAD model selection
Selectable products: 1
62406
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926D - Block Cylinder, double acting
Bill of material
62406
BESTNR
Order No.
62406
ARTNR
Article No.
6926D-50-002
PDF
catalog sheet
PDF
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
DK100
Push Force at 100 bar
12.5 kN
DK500
Push Force at 500 bar
62.5 kN
ZK100
Pull force at 100 bar
7.6 kN
ZK500
Pull force at 500 bar
38 kN
H
Stroke
50 mm
VD
Vol. push
62.5 cm ³
VZ
Vol. pull
38 cm ³
KL
Piston
40 mm
A
85 mm
B
104 mm
C
63 mm
E
Diameter
25 mm
L
10 mm
M
11 mm
NXT
Thread x Depth
M16 x25
Q
63 mm
R
Thread
G 1/4
S
Width across flats
22 mm
U
40 mm
W
Diameter
10.5 mm
Z
24.0 mm
GEW
Weight
3590 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772062408
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D