??
CAD model selection
Selectable products: 1
62554
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926D - Block Cylinder, double acting
Bill of material
62554
BESTNR
Order No.
62554
ARTNR
Article No.
6926D-78-001
PDF
catalog sheet
PDF
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
DK100
Push Force at 100 bar
19.6 kN
DK500
Push Force at 500 bar
98 kN
ZK100
Pull force at 100 bar
11.6 kN
ZK500
Pull force at 500 bar
58 kN
H
Stroke
25 mm
VD
Vol. push
49 cm ³
VZ
Vol. pull
29 cm ³
KL
Piston
50 mm
A
100 mm
B
90 mm
C
75 mm
E
Diameter
32 mm
L
10 mm
M
13 mm
NXT
Thread x Depth
M20 x30
Q
76 mm
R
Thread
G 1/4
S
Width across flats
27 mm
U
45 mm
W
Diameter
13.0 mm
Z
27.0 mm
GEW
Weight
4380 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772062552
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D