??
CAD model selection
Selectable products: 1
62380
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926D_QN - Block Cylinder, double acting
Bill of material
62380
BESTNR
Order No.
62380
ARTNR
Article No.
6926D-32-004
PDF
catalog sheet
PDF
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
DK100
Push Force at 100 bar
8 kN
DK500
Push Force at 500 bar
40 kN
ZK100
Pull force at 100 bar
4.9 kN
ZK500
Pull force at 500 bar
24.5 kN
H
Stroke
50 mm
VD
Vol. push
40 cm ³
VZ
Vol. pull
24.5 cm ³
KL
Piston diameter
32 mm
A
75 mm
B
100 mm
C
55 mm
E
Diameter
20.0 mm
F
38 mm
L
10 mm
M
11 mm
NXT
Thread x Depth
M12 x15
Q
55 mm
R
Thread
G 1/4
S
Width across flats
17 mm
W
Diameter
10.5 mm
X
3 mm
Y
12 mm
Z
22.0 mm
GEW
Weight
2910 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772062385
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D