??
CAD model selection
Selectable products: 1
63529
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926QN - Block Cylinder, single acting, with slot
Bill of material
63529
BESTNR
Order No.
63529
ARTNR
Article No.
6926-8-004
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
2.0 kN
DK500
Push Force at 500 bar
10.0 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
20 mm
V
Vol.
4.0 cm ³
KL
Piston diameter
16 mm
WK
Piston area
2 cm ²
FK
Spring force min.
50.0 N
A
60 mm
B
91 mm
C
35 mm
E
Diameter
10.0 mm
F
30 mm
L
6 mm
M
11 mm
NXT
Thread x Depth
M 6x12
Q
40 mm
R
Thread
G 1/4
S
Width across flats
8 mm
W
Diameter
6.5 mm
X
2 mm
Y
8 mm
Z
17 mm
GEW
Weight
1450 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772063528
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D