??
CAD model selection
Selectable products: 1
63602
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926QN - Block Cylinder, single acting, with slot
Bill of material
63602
BESTNR
Order No.
63602
ARTNR
Article No.
6926-50-004
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
12.5 kN
DK500
Push Force at 500 bar
62.5 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
20 mm
V
Vol.
25.0 cm ³
KL
Piston diameter
40 mm
WK
Piston area
12.5 cm ²
FK
Spring force min.
270.0 N
A
85 mm
B
104 mm
C
63 mm
E
Diameter
25.0 mm
F
40 mm
L
10 mm
M
11 mm
NXT
Thread x Depth
M16x25
Q
63 mm
R
Thread
G 1/4
S
Width across flats
22 mm
W
Diameter
10.5 mm
X
3 mm
Y
12 mm
Z
24 mm
GEW
Weight
4010 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772063603
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D