??
CAD model selection
Selectable products: 1
63644
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6926QN - Block Cylinder, single acting, with slot
Bill of material
63644
BESTNR
Order No.
63644
ARTNR
Article No.
6926-125-004
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
31.1 kN
DK500
Push Force at 500 bar
155.5 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
25 mm
V
Vol.
77.75 cm ³
KL
Piston diameter
63 mm
WK
Piston area
31.1 cm ²
FK
Spring force min.
430.0 N
A
125 mm
B
122 mm
C
95 mm
E
Diameter
40.0 mm
F
50 mm
L
14 mm
M
17 mm
NXT
Thread x Depth
M27x40
Q
95 mm
R
Thread
G 1/4
S
Width across flats
36 mm
W
Diameter
17.0 mm
X
5 mm
Y
20 mm
Z
26 mm
GEW
Weight
10520 g
CTN
Customs tariff number
84662098
EAN
European Article Number
4020772063641
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.