??
CAD model selection
Selectable products: 1
60111
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6929-03 - Threaded Cylinder for tube connection with spherical piston rod
Bill of material
60111
BESTNR
Order No.
60111
ARTNR
Article No.
6929-03x10
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
0.5 kN
DK500
Push Force at 500 bar
2.5 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
10 mm
V
Vol.
0.5 cm ³
KL
Piston diameter
8 mm
WK
Piston area
0.5 cm ²
FK
Spring force min.
24 N
A
48 mm
B
1 mm
E
Diameter
5 mm
F
6 mm
G
Thread
M16x1.5
L
57 mm
R
6 mm
SW
Width across flats
13 mm
GEW
Weight
80 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772060114
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D