??
CAD model selection
Selectable products: 1
60046
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6929 - Threaded Cylinder, bottom sealing with spherical piston rod
Bill of material
60046
BESTNR
Order No.
60046
ARTNR
Article No.
6929-05
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
1.1 kN
DK500
Push Force at 500 bar
5.5 kN
H
Stroke
10 mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
V
Vol.
1.1 cm ³
KL
Piston diameter
12 mm
WK
Piston area
1.1 cm ²
MD
Tightening torque max.
40 Nm
FK
Spring force min.
45 N
GEW
Weight
80 g
A
35.0 mm
B
2.0 mm
C
7.000 mm
E
Diameter
12 mm
F
6 mm
G
Thread
M22x1.5
L
38.5 mm
PMIN
16 mm
PMAX
29 mm
R
25 mm
SW1
Width across flats
19 mm
TMAX
8 mm
UMIN
25 mm
WMAX
12 mm
DI1
DI-1 - Seal
182162
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772060046
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D