??
CAD model selection
Selectable products: 1
60079
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6929 - Threaded Cylinder, bottom sealing with spherical piston rod
Bill of material
60079
BESTNR
Order No.
60079
ARTNR
Article No.
6929-20
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
4.9 kN
DK500
Push Force at 500 bar
24.5 kN
H
Stroke
16 mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
V
Vol.
7.8 cm ³
KL
Piston diameter
25 mm
WK
Piston area
4.9 cm ²
MD
Tightening torque max.
80 Nm
FK
Spring force min.
145 N
GEW
Weight
390 g
A
55.5 mm
B
2.5 mm
C
11.000 mm
E
Diameter
25 mm
F
12 mm
G
Thread
M38x1.5
L
60.0 mm
PMIN
28 mm
PMAX
44 mm
R
70 mm
SW1
Width across flats
36 mm
TMAX
11 mm
UMIN
45 mm
WMAX
25 mm
DI1
DI-1 - Seal
182196
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772060077
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D