??
CAD model selection
Selectable products: 1
60087
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6929 - Threaded Cylinder, bottom sealing with spherical piston rod
Bill of material
60087
BESTNR
Order No.
60087
ARTNR
Article No.
6929-32
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
8 kN
DK500
Push Force at 500 bar
40 kN
H
Stroke
20 mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
V
Vol.
16 cm ³
KL
Piston diameter
32 mm
WK
Piston area
8.0 cm ²
MD
Tightening torque max.
225 Nm
FK
Spring force min.
270 N
GEW
Weight
930 g
A
82.5 mm
B
2.5 mm
C
12.000 mm
E
Diameter
32 mm
F
15 mm
G
Thread
M48x1.5
L
87.5 mm
PMIN
42 mm
PMAX
68 mm
R
100 mm
SW1
Width across flats
46 mm
TMAX
13 mm
UMIN
57 mm
WMAX
30 mm
DI1
DI-1 - Seal
182204
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772060084
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.