??
CAD model selection
Selectable products: 1
60095
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6929 - Threaded Cylinder, bottom sealing with spherical piston rod
Bill of material
60095
BESTNR
Order No.
60095
ARTNR
Article No.
6929-02x05
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
0.5 kN
DK500
Push Force at 500 bar
2.5 kN
H
Stroke
5 mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
V
Vol.
0.25 cm ³
KL
Piston diameter
8 mm
WK
Piston area
0.5 cm ²
MD
Tightening torque max.
10 Nm
FK
Spring force min.
24 N
GEW
Weight
15 g
A
27.0 mm
B
1.0 mm
C
4.000 mm
E
Diameter
5 mm
F
4 mm
G
Thread
M12x1.5
L
29.0 mm
PMIN
12 mm
PMAX
23 mm
R
6 mm
SW1
Width across flats
11 mm
TMAX
- mm
UMIN
15 mm
WMAX
- mm
DI1
DI-1 - Seal
120105
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772060091
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D