??
CAD model selection
Selectable products: 1
60152
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6930 - Threaded Cylinder bottom sealing, piston rod with internal thread
Bill of material
60152
BESTNR
Order No.
60152
ARTNR
Article No.
6930-20
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
4.9 kN
DK500
Push Force at 500 bar
24.5 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
H
Stroke
16 mm
V
Vol.
7.8 cm ³
KL
Piston diameter
25 mm
WK
Piston area
4.9 cm ²
MD
Tightening torque max.
80 Nm
FK
Spring force min.
145 N
GEW
Weight
410 g
A
55.5 mm
B
11.5 mm
C
11 mm
E
Diameter
25 mm
F
12 mm
G
Thread
M38x1.5 mm
KXL
Thread
M 8x 8 mm
L
69.0 mm
PMIN
28 mm
PMAX
44 mm
SW1
Width across flats
36 mm
SW2
Width across flats
19 mm
TMAX
11 mm
UMIN
45 mm
WMAX
25 mm
DI1
DI-1 - Seal
182196 m
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772060152
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.