??
CAD model selection
Selectable products: 1
60160
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6930 - Threaded Cylinder bottom sealing, piston rod with internal thread
Bill of material
60160
BESTNR
Order No.
60160
ARTNR
Article No.
6930-32
PDF
catalog sheet
PDF
DK100
Push Force at 100 bar
8 kN
DK500
Push Force at 500 bar
40 kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
H
Stroke
20 mm
V
Vol.
16 cm ³
KL
Piston diameter
32 mm
WK
Piston area
8.0 cm ²
MD
Tightening torque max.
225 Nm
FK
Spring force min.
270 N
GEW
Weight
970 g
A
82.5 mm
B
13.5 mm
C
12 mm
E
Diameter
32 mm
F
15 mm
G
Thread
M48x1.5 mm
KXL
Thread
M12x12 mm
L
98.5 mm
PMIN
42 mm
PMAX
68 mm
SW1
Width across flats
46 mm
SW2
Width across flats
24 mm
TMAX
13 mm
UMIN
57 mm
WMAX
30 mm
DI1
DI-1 - Seal
182204 m
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772060169
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D