??
CAD model selection
Selectable products: 1
320507
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6930D - Threaded Cylinder, double acting
Bill of material
320507
BESTNR
Order No.
320507
ARTNR
Article No.
6930D-05
PDF
catalog sheet
PDF
DK1
Push Force at 100 bar
1.1 kN
DK4
Push Force at 400 bar
4.5 kN
ZK1
Pull force at 100 bar
0.6 kN
ZK4
Pull force at 400 bar
2.5 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
12 mm
VD
Vol. push
1.4 cm^3
VZ
Vol. pull
0.8 cm^3
KD
Piston area push
1.1 cm^2
KZ
Piston area pull
0.6 cm^2
MD
Torque
44 Nm
A
39 mm
B
5.5 mm
D
Piston diameter
12 mm
E
Diameter
8 mm
G
Thread
M22x1.5 mm
KXT
Thread x Depth
M 5x11 mm
L
52 mm
M
25.5 mm
P
39 mm
R
20 mm
S
Diameter
18 mm
T
Diameter
31 mm
U
Diameter
30 mm
X
Diameter
2.5 mm
Y
Diameter
18 mm
SW
Width across flats
7 mm
GEW
Weight
107 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772320508
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D