??
CAD model selection
Selectable products: 1
320515
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6930D - Threaded Cylinder, double acting
Bill of material
320515
BESTNR
Order No.
320515
ARTNR
Article No.
6930D-08
PDF
catalog sheet
PDF
DK1
Push Force at 100 bar
2.0 kN
DK4
Push Force at 400 bar
8 kN
ZK1
Pull force at 100 bar
1.2 kN
ZK4
Pull force at 400 bar
4.9 kN
HUB
mm
Enter value for HUB
mm
cm
inch
ft
H
Stroke
16 mm
VD
Vol. push
3.2 cm^3
VZ
Vol. pull
2 cm^3
KD
Piston area push
2.0 cm^2
KZ
Piston area pull
1.2 cm^2
MD
Torque
77 Nm
A
48 mm
B
6.0 mm
D
Piston diameter
16 mm
E
Diameter
10 mm
G
Thread
M26x1.5 mm
KXT
Thread x Depth
M 6x14 mm
L
65 mm
M
30.0 mm
P
48 mm
R
25 mm
S
Diameter
22 mm
T
Diameter
33 mm
U
Diameter
31 mm
X
Diameter
2.5 mm
Y
Diameter
22 mm
SW
Width across flats
8 mm
GEW
Weight
186 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772320515
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.